Automation solutions for wind energy | Murrelektronik

Automation solutions for wind energy

Automation concepts for wind turbines

Flexible automation systems that support you in the installation of wind turbines.

  • Connect sensors faster

  • Maintain systems faster

  • Save space with smaller cabinets

Talk to us now about solutions

Are these challenges familiar to you?

Connecting sensors/actuators takes a lot of time.

Standardized interfaces allow sensors to be connected via plug & play.

Every minute of downtime counts.

Intelligent monitoring and predictive maintenance ensure long-term availability.

Complex systems slow you down.

Standardized interfaces and modular technology streamline and optimize your processes.

Skilled workers are hard to find.

Even without specialized electricians on site, systems must remain easy to maintain.

Setup and commissioning take time.

With the optimal automation solution, commissioning can be completed in no time.

The right solution for the next milestone

The wind power industry is facing growing demands for efficiency and sustainability. With our well-designed system, you can make optimal use of resources and ensure your economic success.

Secure expert advice

Fast commissioning

Standardized connectors enable components in installation technology to be connected easily and securely. This speeds up the process and prevents errors – there is no need for time-consuming wiring. This not only makes the connection efficient, but also saves a considerable amount of time.

Diagnostics made easy

Diagnostic functions directly on the module enable fast fault detection. You can see at a glance where the problem lies. This shortens troubleshooting and enables quick rectification, reducing downtime.

Reduce control cabinet size

Decentralized installation directly in the field significantly reduces the size of the cabinet. This reduces wiring effort, saves space, and shortens installation time. Intelligent system solutions enable efficient and flexible design of the system architecture.

Efficient system structure

Decentralized installation of technical components directly on the machine significantly reduces the space required in the cabinet. This not only saves space, but also simplifies installation and minimizes wiring effort. Thanks to modular system solutions, the system structure can be designed flexibly and efficiently. Pre-assembled plug connections enable fast, error-free installation. The assembly time for the nacelle is significantly reduced because all pre-wired subsystems are connected directly to IP67 modules. They only need to be connected to each other via a data cable and a power cable. In addition, integrated diagnostic displays on the device ensure immediate localization of faults, which speeds up repairs and significantly reduces downtime.

Contact us

Vul het antwoord in van de rekensom.
captcha
* Verplicht veld
Carrière
Kom bij ons team!
Nieuwsbrief
Blijf op de hoogte!
Wij zijn er voor jou!
Je kunt ons op diverse manieren bereiken...